,Model##other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Main Unit Length##length##inches,Main Unit Height##length##inches,Main Unit Width##length##inches,Chilled Water Connection Diameter##pipe_size##inches,Cooling Water Supply Connection Offset Main Box Back Edge##length##inches,Cooling Water Return Connection Offset Main Box Back Edge##length##inches,Steam Connection Diameter##pipe_size##inches,Steam Supply Connection Offset Main Box Back Edge##length##inches,Steam Return Connection Offset Main Box Back Edge##length##inches,Condensate Drain Connection Diameter##Pipe_Size##Inches,Condensate Drain Connection Offset Main Box Back Edge##Length##Inches,Power Connection Offset Main Box Back Edge##Length##inches,DraftStop Extension Minimum Length##Length##Inches,DraftStop Extension Maximum Length##Length##Inches,Wall Opening Length##Length##Inches,Wall Opening Height##Length##Inches,CTRL Wall Opening Depth Minimum##Length##Inches,CTRL Wall Opening Depth Maximum##Length##Inches,Sub Base Wall Thickness##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Number of Poles##other##,Family Load Status##other##,Include Clearance##Other##
"Size 07, 16.625"" Width",UAV??07,750,62,30.125,16.625,0.875,3.75,12.25,1.125,5,2.875,0.875,3,11,36,264,36.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 07, 21.875"" Width",UAV??07,750,62,30.125,21.875,0.875,9,17.5,1.125,10.25,8.125,0.875,8.25,16.25,36,264,36.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 10, 16.625"" Width",UAV??10,1000,74,30.125,16.625,0.875,3.75,12.25,1.125,5,2.875,0.875,3,11,48,360,48.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 10, 21.875"" Width",UAV??10,1000,74,30.125,21.875,0.875,9,17.5,1.125,10.25,8.125,0.875,8.25,16.25,48,360,48.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 13, 16.625"" Width",UAV??13,1250,86,30.125,16.625,0.875,3.75,12.25,1.125,5,2.875,0.875,3,11,60,432,60.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 13, 21.875"" Width",UAV??13,1250,86,30.125,21.875,0.875,9,17.5,1.125,10.25,8.125,0.875,8.25,16.25,60,432,60.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 15, 16.625"" Width",UAV??15,1500,98,30.125,16.625,0.875,3.75,12.25,1.125,5,2.875,0.875,3,11,72,504,72.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1
"Size 15, 21.875"" Width",UAV??15,1500,98,30.125,21.875,0.875,9,17.5,1.125,10.25,8.125,0.875,8.25,16.25,72,504,72.25,10.5,1,8,0.5,24,0.5,0.5,24,0,0,1,Valid - Type loaded via type catalog,1